Accelerating Innovation

A9001157 – Automotive GPS / GLONASS SMT Patch Antenna

Antenna Type: Internal (On Board)
Technology: GPS, GLONASS
Band: L1, G1, L1 / G1
Frequency: 1563-1587 MHz, 1593-1610MHz
Peak Gain: 1563-1587 MHz = 3.8 dBi
1593-1610MHz = 4.3 dBi
Average Efficiency: 1563-1587 MHz = 65%
1593-1610MHz = 71%
Size (mm): 18.0 x 18.0 x 4.0
Weight (grams): 6
Mounting: SMT
Antenna P/N: A9001157
SKU: A9001157 Category:

Description

KYOCERA AVX A-series of GPS / GLONASS SMT Patch Antennas deliver on the key needs of device designers for higher functionality and performance in embedded designs for automotive applications.

KYOCERA AVX has completed rigorous testing to qualify the A-series antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible.

Best in Class Performance

SMT patch antennas are designed to maintain high efficiency in a variety of device configurations while allowing automation during the assembly process. High selectivity eliminates the need for additional filters and frees up board space.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.