Accelerating Innovation

A9002137 – Ultra-Small Automotive GPS / GLONASS / Beidou / Galileo Chip Antenna

Antenna Type:Internal (On Board)
Technology:GPS / GLONASS / BEIDOU / GALILEO
Band:L1 / G1 / B1 / E1
Frequency:1559-1563 MHz / 1575 MHz / 1559-1591 MHz / 1593-1610 MHz
Peak Gain:Various Depending on Frequency – Refer to Datasheet
Average Efficiency:Various Depending on Frequency – Refer to Datasheet
Size (mm):1.00 x 0.55 x 0.40
Weight (grams):< 0.001
Mounting:SMT
Antenna P/N:A9002137
SKU: A9002137 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality. KYOCERA AVX has completed rigorous testing to qualify the A-series
antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible. Customers must provide additional quality requirements, if any, to drive additional compliance testing.