Accelerating Innovation

A9003379 – Automotive Dual-Feed GPS L1/L5 Stacked Patch Antenna

Antenna Type: Internal (On Board)
Technology: GPS
Band: L1 / L5
Frequency: 1164-1189 MHz / 1563-1587 MHz
Peak Gain: 1164-1189 MHz = 5.0 dBi
1563-1587 MHz = 5.2 dBi
Average Efficiency: 1164-1189 MHz = 59%
1563-1587 MHz = 76%
Size (mm): 33.0 x 33.0 x 9.5
Weight (grams): 26.6
Mounting: Adhesive
Antenna P/N: A9003379
SKU: A9003379 Category:

Description

KYOCERA AVX A-series of GPS Ceramic Patch Antennas deliver on the key needs of device designers for higher functionality and performance in IoT designs. These innovative antennas provide compelling advantages for GPS.

KYOCERA AVX has completed rigorous testing to qualify the A-series antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible.

A9003379 is an Automotive Dual-Feed ceramic stacked patch Antenna covering GPS (L1/L5) with Circular Polarization.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.