1004239-001 – Broadband External LTE MIMO Antenna

  • Antenna Type: External (Indoor)
  • Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M
  • Band: LTE B1 / B2 / B3 / B4 / B5 / B6 / B7 / B8 / B9 / B10 / B12 / B13 /B14 / B17 / B18 / B19 / B20 / B23 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B40 / B41
  • Frequency: 698-960 MHz / 1710-2700 MHz
  • Peak Gain: Various Depending on Frequency – Refer to Datasheet
  • Efficiency: Various Depending on Frequency – Refer to Datasheet
  • Size (mm): 167.0 x 90.0 x 17.2
  • Weight (grams): 272.0
  • Mounting: Screw Mount + Cable + Connector

Antenna Series: 1004239-001

Scroll Down to View Available Downloads:
- ME-FIT -

SKU: 1004239-001 Category:

Description

The 1004239-001 antenna is designed to offer the best performances across LTE frequencies for an external MIMO solution. Regardless of the ground it is connected to, this antenna offers strong LTE signal with optimum isolation between its two elements. IP65 rated ruggedized low-profile design allows for diverse integration and functionality, with back adhesive or screw mounting available. Cable lengths and connector types can be customized on demand.

The 1004239-001 broadband antenna offers full coverage for LTE bands 2, 4, 5, 7, 12, 13, 14, 17, 25, 26, 69, among others. These antennas are versatile with easy plug and play form factor for any major network carriers.

Available Downloads