Features & Benefits
- Low ESR, high ripple current resistant
- Endurance: 4000 hours at 125°C
- Voltage Range: 25V to 80V
- CV Range: 15μF – 470μF
- Temperature Range: -55°C to +125°C
- RoHS compliant
Typical Applications
- Industrial Equipment
- Base Station Equipment
- Power Supplies
KYOCERA AVX hybrid capacitors use polymer technology in conjunction with a liquid electrolyte in a single design to combine the performance benefits of electrolytic and polymer capacitors. They are suitable for applications requiring low ESR, DCL, humidity resistance, and good stability over frequency and time.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information