Ultra Broadband Capacitor (UBC) | 550Z Series


550Z Series

Features & Benefits
  • 0201 Case Size
  • Capacitance: 10 nF
  • Operating Frequency: 160 KHz (-3 dB roll-off) to 70+ GHz*
  • Insertion Loss: <0.4 dB typical
  • Orientation Sensitive
  • One Piece Construction
  • Voltage Rating: 10 WVDC**
  • RoHS Compliant Terminations
  • Gold Termination Available

* 25°C, no bias applied
** Operating temperature dependent

Typical Applications
  • Optoelectronics/High Speed Data
  • Transimpedance amplifiers
  • Receive & Transmit Optical Sub Assembly (ROSA/TOSA)
  • Synchronous Optical Network (SONET)
  • Broadband test equipment
  • Broadband Microwave/Millimeter Wave

The 550Z Ultra-Broadband Capacitor is manufactured with highest quality materials to provide reliable and repeatable Ultra-Broadband performance from 160 KHz through 70+ GHz. It exhibits ultra-low insertion loss, flat frequency response and excellent return loss, and is ideal for D.C. Blocking, Coupling, Bypassing and Feedback applications requiring Ultra-Broadband performance.

The 550Z is a one-piece orientation-insensitive 0201 SMT package, fully compatible with high speed automated pick-and-place manufacturing. It is designed to meet the most stringent requirements of Ultra-Broadband applications.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information

Part Number Information

550Z Series
» Click to View

Design Tools
Design Tools – Click to Download