MM Series


mm-series
Features & Benefits
  • Proven MLCC technology appropriate for medical applications
  • Internal reliability qualification and lot acceptance testing (LAT) to support medical application requirements
  • Defined designs, materials, processes, and manufacturing facilities with change control that meets FDA requirements
Typical Applications
  • Implantable, Non-Life Sustaining Medical Devices (e.g. implanted temporary cardiac monitor, insulin pumps)
  • External, Life Sustaining Medical Devices (e.g. heart pump external controller)
  • External Devices (e.g. patient monitoring, diagnostic equipment)

The MM series is a multi-layer ceramic capacitor designed for use in medical applications other than implantable/life support. These components have the design & change control expected for medical devices and also offer enhanced LAT including reliability testing and 100% inspection.

Datasheet / Catalog
Part Number Information
Part Number Information

MM Series
» Click to View