Z Series


X7S Dielectrics
Features & Benefits
  • High dielectric constant
  • X7R dielectric
  • High self resonance
Typical Applications
  • Broad-band bypass applications where circuit board layouts can utilize configurations

This grain boundary barrier layer (GBBL) system was developed as a replacement for conventional Z5U/Y5V dielectrics. With X7S temperature characteristics, the Z Series offers not only a significant improvement over the TCC of these two dielectrics, but does so over a much wider operating range of -55°C to +125°C. Voltage ratings of 50 and 100VDC are available. The Z Series is offered in a range of five dielectric constants (2,500, 5,000, 9,000, 14,000 and 18,000) and products are available with & without borders.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

Z Series
» Click to View