5811 Series | 0.35mm Pitch


Features & Benefits
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C
  • RoHS compliant and Halogen-free
  • Packaged in tape and reel: 15,000 pieces/reel
  • Audible click and high retention force.

The 5811 Series Board-to-Board connector is optimized for small devices such as wearable devices. It is miniaturized to 1.7 mm in width. Moreover, it maintains durability by adopting a flat stacking structure which enables workability when stacking and reduction of damage despite its low 0.6mm stack height. In addition, it is also resistant to the high current required for connectors which is suitable design for battery connection. To meet customer demands for wearable devices the 5811 series can accommodate 1 to 5 signal pins and 2 power pins.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information

Part Number Information

5811 Series
» Click to View

For More Detailed Information
Click to Visit Kyocera Electronics Website