Discretes Fast Recovery Diodes (FRD)

KYOCERA AVX offers various discrete products ranging from small-capacity products to large-capacity products in order to meet a wide variety of customer needs.
FEATURES:

  • Fast recovery time
  • Low leakage current
  • Soft recovery
APPLICATIONS:

  • Power Supplies
  • Industrial Equipment

P/NVRRM [V]Io [A]IFSM [A]IR [mA]VFM [V]@IFM [A]trr [ns]Outline No.Operating Temp
Range
CircuitWeightDatasheet
KCF25A20 20025.0150.00.0250.9812.550.0TO-247-40 to +150Common cathode5.550
KCF25A40 40025.0200.00.0501.2512.560.0TO-247-40 to +150Common cathode5.550
KSF30A40B 40030.0400.00.0501.2530.060.0TO-247-40 to +150Single5.550
KSF60F60B 60060.0600.00.0501.7060.085.0TO-247-55 to +175Single5.550
MC03FA40 4003.045.00.0101.253.030.0nSMC_FL-55 to +150Single0.130
ME01FA20 2001.020.00.0100.981.030.0SOD-128-55 to +150Single0.034
ME01FA40 4001.020.00.0101.251.030.0SOD-128-55 to +150Single0.034
ME01FA60 6001.020.00.0101.391.080.0SOD-128-55 to +150Single0.034
MPP4RA60 6000.420.00.0101.320.440.0SOD-123FL-55 to +150Single0.012
MPP5FA20 2000.520.00.0100.950.530.0SOD-123FL-55 to +150Single0.012