General Rectifier Diodes

General rectifier diodes are diodes with PN junctions that rectify alternating currents with a commercial frequency (50Hz/60Hz). They are also used as diodes to protect the power supply from reverse connection or reverse current.
FEATURES:

  • Low forward voltage drop
  • Low leakage current
APPLICATIONS:

  • Power Supplies
  • Industrial Equipment

P/NVRRM [V]Io [A]IFSM [A]IR [mA]VFM [V]@IFM [A]Outline No.Operating Temp
Range
CircuitWeight [G]Datasheet
ME01DA40
4001.025.00.0101.051.0SOD-128-55 to 1500.034