Features & Benefits
- EIA 0201 & 0402 Sizes
- Power Rating: 125 mW
- Operating Temperature:
-40°C to +125°C - Low Current Consumption
- High Voltage
Typical Applications
- Multi Chip Modules (MCM)
- Bias Networks
- Test & Measurement Equipment
- Aerospace
- Medical
- Automotive
The HR Series is the next generation of surface mount High Value Resistors. This product was designed with our proprietary Glass Sandwich FLEXITERM® Technology. The FLEXITERM® is a surface mountable automotive and medically qualified termination that adds an extra margin against damage due to flexture during installation. The HR Series has been designed with high quality selected materials that yield excellent performance in a small size. This product is ideal for use in applications requiring surface mountable small outline EIA resistors.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information