GHB/GH Series (Dual / Multi-Cap Arrays)


Dual&Multi Cap Arrays
Features & Benefits
  • Up to 6 capacitors on one substrate
  • Wide variety of dielectrics
  • High self resonance
Typical Applications
  • Broad-band bypass applications where circuit board layouts can utilize configurations

KYOCERA AVX Multi-Cap Arrays can be manufactured with 2, 3, 4, 5 or 6 capacitors on one single layer ceramic substrate. These arrays are available in our X7S (Z), Maxi and Maxi+ family of GBBL dielectrics and offer a broad range of capacitance values. Additionally, the dual-caps are available to match micro strip widths as dictated by circuit considerations. When mounted with the individual pads down, the need for wire bonding is eliminated.

Datasheet / Catalog
Part Number Information
Part Number Information

GHB/GH Series
» Click to View