GH/GB Series (Maxi & Maxi+ X7R Dielectric)


Maxi&Maxi Plus
Features & Benefits
  • High dielectric constant
  • X7R dielectric
  • High self resonance
Features & Benefits
  • Applications requiring high frequency performance well into the millimeter band

Maxi and Maxi+ are both KYOCERA AVX proprietary intergranular barrier layer dielectric formulations. Both use SrTiO3 as their major constituent and have dielectric constants exceeding 20,000 and 30,000 respectively. All Maxi & Maxi+ dielectrics exhibit X7R temperature performance of ±15% from –55°C to +125°C. Electrical characteristics, as outlined in MIL-C-49464, will meet those specified for Class II dielectrics, rather than the less stringent Class IV, which typically describes GBBL dielectrics.

Datasheet / Catalog
Part Number Information
Part Number Information

GH/GB Series
» Click to View