Features & Benefits
- Small size: 7x4x1.2 (LxWxT)
- Frequency: 512MHz – 1900MHz
- Steep attenuation
- Characteristic impedance: 50Ω
- Operating/Storage temp:
-40°C to +85°C - Low profile
- Rugged construction
- Tape and Reel
- RoHS compliant
Typical Applications
- Mobile communications
- Satellite TV receivers
- GPS
- Vehicle location systems
- Wireless LANs
The ITF LGA Filter is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The ITF Filter is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Design Tools