BestCap® – BZ Series


BestCap® - BZ Series

Features & Benefits
  • Capacitance Range: 6.8mF to 1000mF
  • Voltage Range: 3.6V to 20V
  • ESR: 25 to 600 mΩ

In the BestCap®, a unique proton polymer membrane is used – charge transfer by protons is close to the transfer rate for electrons and orders of magnitude greater than organic molecules. BestCap® is a low ESR pulse super-capacitor based on the non-hazardous proton activated polymer system. It competes directly with devices made with organic electrolytes, but has a far wider voltage range, from 3.6V to 20V (organics are typically limited up to 5V). BestCap® has a temperature range of -20°C to +70°C, which is wider than for batteries, and also offers select values available between -40°C to +75°C. BestCap® has the most “capacitor-like” frequency response of all supercaps and has low ESR and low profile characteristics.

Notice: BestCap® PCN Discontinuation. Click Here to View Notice
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information

Part Number Information

BZ Series
» Click to View

Technical Information