TAJ Low Profile Series


TAJ Series

Features & Benefits
  • General Purpose SMT Chip Tantalum Series
  • CV Range: 0.10-1000μF / 2.5-50V
  • 10 Case Sizes in Low Profile Option Available
Typical Applications
  • Entertainment/Infotainment Systems

The TAJ Series Low Profile Tantalum Capacitors are general purpose, SMT chip capacitors available in heights from 1.00mm (0.039″) to 2.00mm (0.079″) and in case sizes 2312, 1206, 0805, 1210, and 2917. The Low Profile TAJ series features a CV range of 0.10-1000µF / 2.5-50V. Lead(Pb)-free and RoHS compliant.