Broadband Capacitors | 520L Series


Broadband Capacitors
Features & Benefits
  • EIA 0402 Footprint
  • Insertion Loss: 1 dB max.
  • Low Loss X7R Dielectric
  • Solderable SMT Terminations
  • Broadband performance
  • Low Insertion Loss
  • Flat Frequency Response
  • Excellent Return Loss
  • Unit-to-Unit Performance Repeatability
  • Rugged Ceramic Construction

520L is a Broadband Multilayer Capacitor that exhibits low insertion loss over a frequency range of 160 KHz to 16 GHz. It is supplied as an X7R dielectric, in an EIA 0402 case size with a voltage rating of 16 WVDC. The 520L is compatible with high speed automated pick and place SMT manufacturing.

Electrical Specifications
  • Operating Frequency: 160 KHz to 16 GHz
  • Capacitance: 10 nF
  • Rated Voltage: 16 WVDC
  • Dielectric Withstanding Voltage (DWV): 250% of rated WVDC for 5 secs.
  • Operating Temperature Range: -55°C to +125°C
  • Temperature Coefficient of Capacitance (TCC): ±15% (-55°C to +125°C)
  • Maximum DF: 5% @ 1KHz
  • Insulation Resistance:
    – 108 Ohms min. @ +25°C @ rated WVDC
    – 107 Ohms min. @ +125°C @ rated WVDC
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

520L Series
» Click to View

Design Tools
Modelithics
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP