Attenuators

RF/Microwave Attenuators are manufactured with the highest quality materials for reliable and repeatable performance. Available in multiple termination configurations these components exhibit excellent performance characteristics for the most demanding RF/Microwave applications
[simple_tooltip content=’
Broadband Attenuators

RF/Microwave SMT Attenuator Series (AF) are manufactured with the highest quality materials for reliable and repeatable performance. These devices are constructed with Aluminum Nitride (AIN) and are available in a standard EIA 0603 case size.

» View Product‘]Learn More[/simple_tooltip]

[simple_tooltip content=’
High Power Attenuators

Available in both Leaded Chip and Flange Mount Configurations. Power handing up to 150 Watts with attenuation from 1 to 30dB.

» View Product‘]Learn More[/simple_tooltip]