Features & Benefits
- Case Sizes: 0805 and 1206
- Voltage ratings: 50V and 100V
- Capacitance Range: 22pF to 100nF
- Automotive Qualified (AEC-Q200): W2F, W3F and W2H (High Current)
Typical Applications
- EMI suppression
- Broadband I/O filtering
- Vcc power line conditioning
Available in both a standard 0805 and 1206 size, KYOCERA AVX’s line of feedthru capacitors are ideal choices for EMI suppression, broadband I/O filtering, or Vcc power line conditioning. The unique construction of a feedthru capacitor provides low parallel inductance and offers excellent decoupling capability for all high di/dt environments and provides significant noise reduction in digital circuits to <5 GHz. KYOCERA AVX offers automotive grade feedthru capacitors qualified to AEC-Q200. These capacitors are available in NP0 and X7R dielectrics with terminations options including plated Ni and Sn.
Datasheets / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
Automotive Feedthru
Automotive Feedthru (High Current)
Design Tools
Spice Models – Click to Download
Environmental / Compliance Documents