Features & Benefits
- Available in either X7R or NP0(C0G) dielectrics with straight, formed in, or formed out lead configurations
- Case Size: 1825 to 3640
- Voltage: 600V to 5000V
- Capacitance Range: 10pF to 0.56μF
KYOCERA AVX offers a wide variety of leaded products that offer high voltage capabilities up to 5000V. High value, low leakage and small size are difficult parameters to obtain in capacitors for high voltage systems. KYOCERA AVX High Voltage Leaded MLC chip capacitors meet these performance characteristics. Available with straight, formed in, or formed out lead configurations for mechanical durability, these capacitors have exceptional performance in the field.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information