2-PIN DIP – MD Series (DIPGuard)


MD
Features & Benefits
  • Voltage Ratings: 50, 100, 200V (Additional voltages available upon request)
  • Voltage-Temperature Limits: NP0, X7R, Z5U
  • Termination: Solderable lead wires
Typical Applications
  • Military
  • Defense
  • Aerospace

KYOCERA AVX’s MD series is an epoxy molded 2-pin DIP (“DIPGuard”). We offer a wide variety of temperature coefficients and rated voltages. Ideal for most through-hole applications. The epoxy molding provides excellent insulation from a wide variety of environmental conditions, including extreme heat and cold, moisture, and humidity.

Datasheet / Catalog
Part Number Information

Part Number Information

MD Series
» Click to View