Ceramic Capacitors – X5R Dielectric | KGM Series


Features & Benefits
  • Operating Temperature: -55°C to +85°C
  • Voltage Range: 4V to 100V
  • Capacitance Range: 100pF to 100µF
  • Sizes: 01005 to 1812
Typical Applications
  • Mobile devices
  • Medical devices
  • Other applications with size constraints

X5R dielectric is a Class II type dielectric suitable for higher capacitance applications. This dielectric offers high volumetric efficiency. Small case size X5R capacitors are well suited for decoupling and filtering applications in mobile devices, medical devices and other applications with size constraints.

Part Number Information

Part Number Information

KGM Series | X5R Dielectric
» View Historical P/N Information

Design Tools

Design Tools
[spiMLCC]
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP