Features & Benefits
- Bi-directional transient voltage protection
- EMI/RFI filtering in the off-state
- Low capacitance design
Typical Applications
- Sensors
- CMOS
- SIGe based systems
- Higher speeed data lines
- Capacitance sensitive applications
KYOCERA AVX StaticGuard Series Multilayer Varistors are lower capacitance version of TransGuard® varistors for bi-directional ESD protection with the advantage of EMI/RFI attenuation in the off-state for applications where lower capacitance is required. KYOCERA AVX StaticGuard Varistors are designed for general ESD protection of CMOS, Bi-Polar and SiGe based systems. The low capacitance makes these products suitable for use in higher speed data transmission lines or other applications where lower capacitance is required.
Available in case sizes from 0402 to 1206, working voltage 18Vdc, energy up to 0.1J, peak current up to 30A and typical capacitance from 40 to 200pF. Operating temperature range is -55°C to +125°C with no derating. Parts offer excellent lead free solderability thanks to Ni Barrier/100% Sn termination however PdAg termination for hybrid assembly is also available upon request.