General Purpose Capacitors


General Purpose Capacitors
Features & Benefits
  • Voltage Range: 10V to 2000V
  • Capacitance Range: 0.01uF to 22uF
  • Dielectrics: NP0, X7R, X5R, Z5U, Y5V
  • Case Sizes: 0402 to 2225
  • Tape & Reel Packaging

KYOCERA AVX provides low cost general purpose capacitors not intended for precision designs, but suitable for many applications including DC blocking, coupling, bypassing and filtering.

DielectricTCCCap.
Range
Tol.Working Volt.DF
% (max.)
IR
(Meg-ohms Min.)
NPO0 ±30 PPM/°C
(–55°C to +125°C)
0.5 pF to 0.12 uFB,C,G,J16 to 20000.1105
X7R±15%
(–55°C to +125°C)
120 pF to 10 uFJ, K10 to 20002.5104
X5R±15%
(–55°C to +85°C)
0.1 uF to 33 uFK, M10 to 505104
Z5U+22% –56%
(+10°C to +85°C)
.01 uF to 22 uFM, Z16 to 2003.51000 min. or
100 ohm-farads min.,
whichever is less
Y5V+22% –82%
(–30°C to +85°C)
.01 uF to 22 uFM, Z16 to 2003.51001 min. or
100 ohm-farads min.,
whichever is less
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

General Purpose Capacitors
» Click to View