Features & Benefits
- Meets or exceeds applicable portions of Mil-PRF-28861
- Circuits available C, L, and π
- Current ratings up to 15 amps.
Typical Applications
- Satellite Telecommunications
- Instrumentation
- Radar
- Microwave
This style offers effective filtering from 500 KHz to 26 GHz depending on size. Designed to be soldered into a package, bracket, or bulkhead, this hermetically sealed on one end series provides environmental protection while allowing higher installation temperatures. Custom packages or bracket assemblies utilizing this feedthrough can be furnished to your specification.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Contact [special-contact-link] for information on custom products.