Accelerating Innovation

1001013 – DECT NR+ SMD Antenna

Antenna Type:Internal (On Board)
Technology:DECT NR+
Band:1.9 GHz
Frequency:1880-1930 MHz
Peak Gain:1.6 dBi
Efficiency:80%
Size (mm):15.0 x 3.2 x 3.3
Weight (grams):0.2
Mounting:SMT
Antenna P/N:1001013
Evaluation Board:1001013-04
SKU: 1001013 Category:

Description

These antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for a 2.4 GHz enabled handheld devices, media players and other mobile devices.

Real-World Performance and Implementation

Antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PIFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. These antennas utilize patented IMD technology to deliver a unique size and performance combination.

Greater Flexibility

The IMD technology enables the advance antenna design that delivers superior performance in reception critical applications. 1001013 is capable of being used in off-ground and on-ground (over metal) environments. The 1001013 also covers DECT NR+ technology.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or send inquiry to antenna.info@kyocera-avx.com