Accelerating Innovation

1002228 – Multiband ISM FR4 Antenna

Antenna Type: Internal (On Board)
Technology: ISM, LoRa, Z-Wave, BLE, Bluetooth, WLAN, Wi-Fi, ZigBee
Band: 802.11b/g
Frequency: 863 – 928 MHz, 868 / 915, 2400 – 2485 MHz
Peak Gain: 868 MHz = -1.0 dBi
915 MHz = 0.0 dBi
2400 MHz = 4.0 dBi
Efficiency: 868 MHz = 40%
915 MHz = 55%
2400 MHz = 70%
Size (mm): 31.0 x 19.0 x 1.6
Mounting: Vertical PCB
Antenna P/N: 1002228
SKU: 1002228 Category:

Description

KYOCERA AVX 1002228 FR4 antenna delivers the device designers’ key needs for higher functionality and performance in smaller/thinner designs. This innovative antenna provides compelling advantages for all ISM enabled devices.

Real-World Performance and Implementation

Antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PIFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. KYOCERA AVX antennas utilize patented Isolated Magnetic Dipole (IMD) technology to deliver a unique size and performance combination.