Accelerating Innovation

9000468 – ISM 868MHz 36x36x6mm Ceramic Patch antenna

Antenna Type: Internal (On Board)
Technology: ISM / LoRa / Z-Wave / SIGFOX
Band: 868
Frequency: 863-870 MHz
Peak Gain: 1.0 dBi
Efficiency: 54%
Size (mm): 36.0 x 36.0 x 6.0
Weight (grams): 35.9
Mounting: Adhesive
Antenna P/N: 9000468
Evaluation Board P/N: 9000468-01
SKU: 9000468 Category:

Description

KYOCERA AVX series of ISM Ceramic Patch Antennas deliver on the key needs of device designers for higher functionality and performance in M2M designs. These innovative antennas provide compelling advantages for ISM 868 MHz enabled M2M applications such as vehicle tracking.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.