Accelerating Innovation

9000469 – ISM 915MHz 36x36x6mm Ceramic Patch antenna

Antenna Type: Internal (On Board)
Technology: ISM / LoRa / Z-Wave / SIGFOX
Band: 915
Frequency: 902-928 MHz
Peak Gain: 1.1 dBi
Efficiency: 54%
Size (mm): 36.0 x 36.0 x 6.0
Weight (grams): 35.9
Mounting: Adhesive
Antenna P/N: 9000469
SKU: 9000469 Category:

Description

KYOCERA AVX series of ISM Ceramic Patch Antennas deliver on the key needs of device designers for higher functionality and performance in RFID designs. These innovative antennas provide compelling advantages for ISMISM915 MHz enabled RFID applications such as inventory tracking.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.