Accelerating Innovation

1004112 – Broadband External LTE / Cellular Antenna

Antenna Type: External (Indoor)
Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT
Band: LTE B1 / B2 / B3 / B4 / B5 / B6 / B7 / B8 / B9 / B10 / B12 / B13 /B14 / B17 / B18 / B19 / B20 / B23 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B40 / B41 / B85
Frequency: 698-960 MHz / 1710-2700 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Average Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): Various Depending on P/N – Refer to Datasheet
Weight (grams): Various Depending on P/N – Refer to Datasheet
Mounting: Connector
Antenna Series: 1004112 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorColor
1004112-A001
SMA (Male)White
1004112-B002TCN (Male)Black
1004112-C003SMA (Male)
Black


+
-
SKU: 1004112 Category:

Description

The 1004112 antenna is designed to offer the best performances across LTE frequencies, regardless of the ground it is connected to. Its hinged connector and low profile design allows for diverse integration and functionality. Please refer to ordering guide for connector selection.

The 1004112 broadband antenna offers full coverage for LTE bands 2, 4, 5, 7, 8, 12, 13, 14, 17, 25, 26 among others. These antennas are versatile easy plug and play solutions for any major network carriers.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.