Accelerating Innovation

9002418L0-L16L – L-Band LDS “Cap” Antenna

Antenna Type: Internal (On Board)
Technology: NTN
Technology: L-Band
Frequency: 1525 – 1559 MHz, 1626.5 – 1660.5 MHz
Peak Gain: 1525–1559MHz = 1.7 dBi
1626.5–1660.5MHz = 1.6 dBi
Average Efficiency: 1525–1559MHz = 54%
1626.5–1660.5MHz = 47%
Size (mm): 37.5 x 37.5 x 17.98 (h)
Weight (grams): 6.85
Mounting: SMT
Antenna P/N: 9002418L0-L16L
Evaluation Board P/N: 9002418L0-L16L-16D
+
-
SKU: 9002418L0-L16L Category:

Description

KYOCERA AVX’s 9002418L0-L16L is an innovative – one of its kind-on-board antenna with circular polarization for satellite applications. This antenna is manufactured using Laser Direct Structuring (LDS) technology.

The LDS technology is a revolutionary approach offering a streamlined and efficient process for creating complex 3D antenna designs on a myriad of substrates.

Among the benefits of this solution are the low weight, wide band width and high gain. LDS technology is ideal when more curves are needed or less 3D volume is available.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.