Accelerating Innovation

X9000984 – External Hinged EU 4G / LTE Antenna

Antenna Type: External (Indoor)
Technology: 2G / 3G / 4G, Cellular, LTE, LTE-M, NB-IoT, LoRa, Sigfox, Z-wave, ISM
Band: 868 / 915, LTE Band 1, LTE Band 10, LTE Band 12, LTE Band 13, LTE Band 14, LTE Band 17, LTE Band 18, LTE Band 19, LTE Band 2, LTE Band 20, LTE Band 23, LTE Band 24, LTE Band 25, LTE Band 26, LTE Band 27, LTE Band 28, LTE Band 29, LTE Band 3, LTE Band 30, LTE Band 32, LTE Band 33, LTE Band 34, LTE Band 35, LTE Band 36, LTE Band 37, LTE Band 38, LTE Band 39, LTE Band 5, LTE Band 6, LTE Band 7, LTE Band 8, LTE Band 9
Frequency: 1710 – 2170 MHz, 790 – 960 MHz, 863 – 928 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 196.00 x 6.00
Weight (grams): 23.20
Mounting: Connector
Antenna P/N: X9000984 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
Connector TypeColor
X9000984-4GDSMB
SMA (Male)Black
X9000984-4GDSMW
SMA (Male)White
X9000984-4GDRMB
RP-SMA (Male)Black
X9000984-4GDRMW
RP-SMA (Male)White


SKU: X9000984 Category:

Description

This series of External antennas deliver on the key needs of device designers for higher functionality and performance in access points. Small form factor and simple implementation, ideal to offer outdoor areas coverage. This antenna designed with high performance for 4G LTE application, it can be easily mounted via SMA Male Connector.

Extensive RF Experience

Our external antennas are supported by documentation, and when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs into wireless devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.