Accelerating Innovation

X9000046 – External ISM Antenna

Antenna Type: External (Indoor)
Technology: ISM / LoRa / Z-Wave / SIGFOX
Band: 868 / 915
Frequency: 863-928 MHz
Peak Gain: 0.9 dBi
Efficiency: 70%
Size (mm): 101.0 x 11.16
Weight (grams): 6
Mounting: Connector
Antenna P/N: X9000046 | View P/N Nomenclature
SKU: X9000046 Category:

Description

This family of external antennas are designed to offer the best performances for a wide range of applications. This sleek external antenna covers ISM bands 868 and 915 MHz and specifically provides compelling advantages for ISM enabled handheld devices, media players and other mobile devices.

Global Operations & Design Support

KYOCERA AVX’s global operations supports an integrated network of design centers that can take projects from concept to production.