Accelerating Innovation

W3 Family – Embedded Dual-band Wi-Fi Antenna – Side Cable

Antenna Type:Internal (Off Board)
Technology:BLE, Bluetooth, WLAN, ZigBee, WiFi
Band:802.11 a/b/g/n/ac/ax
Frequency:2400 – 2485 MHz, 5150 – 5900 MHz
Peak Gain:< -1 dBi
Efficiency:2400 – 2485 MHz = 38%
5150 – 5900 MHz = 63%
Size (mm):42.60 x 8.60 x 0.40
Weight (grams):0.3
Mounting:Adhesive + Cable + Connector
Antenna P/N:W3 Family | View P/N Nomenclature
SKU: W3 Family Category:

Description

KYOCERA AVX’s W3 side cable fed Family antennas includes embedded Wi-Fi Antenna designs in FPC and PCB style solutions. Alternatively, a PCB with foam on the back side is also offered to minimize the detuning of the antenna on different surfaces that delivers on the key needs of today’s wireless product designers: miniaturized design and superior signal sensitivity.

Excels in Real-Life Conditions

Meets the ever-growing demand for smaller, thinner product designs by eliminating whip and stub antennas.

Extensive RF Experience

KYOCERA AVX’s antennas are supported by documentation, and when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs into wireless devices.

Global Operations & Design Support

KYOCERA AVX’s global operations support an integrated network of design centers that can take projects from concept to production.