Features & Benefits
- Tightest Tolerance: ±0.05 nH
- High DC Current
- Repeatable RF parameters
- High SRF
Typical Applications
- Radar systems
- Satellite communication
- GPS (Global Positioning Systems)
- Military communications
- Drones
- Filters
Engineered for precision, our thin-film inductors combine miniature form factors with industry-leading high-frequency stability. Unlike standard ceramic inductors, these components maintain low ESR and high Q across broad frequency ranges due to advanced dielectric materials. Benefit from extreme lot-to-lot consistency and tight tolerances in a rugged design optimized for seamless, high-reliability automated assembly. These Thin Film RF inductors provide DLA approved parts in 0402, 0603, and 0805 case sizes.
- DLA 11017 = 0402 Case Size
- DLA 11018 = 0603 Case Size
- DLA 11019 = 0805 Case Size
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information