Accelerating Innovation

X9001492 – GPS/GLONASS Active External Antenna

Antenna Type: External (Outdoor)
Technology: GPS, Glonass, GNSS
Band: L1 / G1
Frequency: 1575 MHz | 1593 – 1610 MHz
Gain at Zenith: 1575 MHz = 26.8 dBi
1593 – 1610 MHz = 30 dBi
Size (mm): 96.4 diameter x 77.5
Weight (grams): 150
Mounting: Connector
Antenna P/N: X9001492
+
-
SKU: X9001492 Category:

Description

KYOCERA AVX antennas deliver on the key needs of device designers for higher functionality and performance in a robust form factor. This innovative antenna provides compelling advantages for GPS/GLONASS enabled devices, such as having easy adaption to new or existing products.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.