Miniature 0201 Automotive Multilayer Varistor


Miniature Automotive MLV

Features & Benefits
  • AEC-Q200 Qualified
  • Miniature 0201 Size and low profile
  • EMI/RFI filtering in the off-state
Typical Applications
  • Manifold Absolute Pressure Sensor
  • Camera Modules
  • Embedded Components
  • Circuits with Space Constraints

AVX 0201 Multi-Layer Automotive Varistors are designed for circuits where board space is a premium. 0201 MLV offer bi-directional ESD protection in the smallest package available today. The added advantage is EMI/RFI attenuation. 0201 MLV can replace 2 diodes and the EMC capacitor for a one chip solution.

The miniature size and one chip solution team to offer designers the best in ESD protection and EMI filtering in one ultra compact device. Parts are AEC-Q200 qualified.

Available in 0201 case size, 9 Vdc working voltage, energy rating 0.02J, peak current 5A and capacitance 30pF. Operating temperature range is -55°C to +125°C. Parts offer excellent lead free solderability thanks to Ni Barrier/100% Sn termination.

Datasheet / Catalog
Part Number Information

Part Number Information

Mini 0201 Automotive MLV
» Click to View