Features & Benefits
- Voltage Range: 900V to 3800V
- Capacitance Range: 25uF to 3020uF
- Controlled self healing technology
Typical Applications
- DC filtering
The FFLK series is specifically designed for DC filtering applications such as DC link. This range offers solutions for voltage from 900V up to 3800V. FFLK is cylindrical with axial terminals on the top face, with a mechanical mounting bolt underneath.
The Controlled Self Healing Technology, essential to ensure a safe and reliable behavior, is achieved by using a dry metallized polypropylene film technology for voltages 900 to 1900Vdc and wet solution with both polypropylene metallized film and oil (without free oil) for voltages 2000 to 3800Vdc. Standard designs proposed in this catalog are covering a wide range of voltage and capacitance values. In case of specific requirements about shape and performances, please feel free to contact your local KYOCERA AVX representative.
Datasheet / Catalog – Click to Download
Literature – Click to Download
Part Number Information
Technical Information / Papers – Click to Download
Videos – Click to Watch
Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.
If you accept this notice, your choice will be saved and the page will refresh.