DC Filtering – FFVE/FFVI (FFWE/FFWI RoHS Compliant)


FFVE/FFVI

Features & Benefits
  • Voltage Range: 300V to 1900V
  • Capacitance Range: 12uF to 400uF
  • Female and male threaded
Typical Applications
  • DC filtering, low reactive power

The series uses a non-impregnated metallized polypropylene or polyester dielectric, which features a controlled self healing process, specially treated to have a very high dielectric strength in operating conditions up to 105°C. The FFV special design gives this series a very low level of stray inductance (18 nH to 40 nH). Furthermore, the performance levels of the FFVE capacitor makes them a very interesting alternative to electrolytic technology, because they can withstand much higher levels of surge voltage, very high rms current ratings, and longer lifetimes.

Datasheet / Catalog
Technical Information
Technical Information – Click to Download
Part Number Information

Part Number Information

FFVE/FFVI (FFWE/FFWI RoHS Compliant)
» Click to View