Features & Benefits
- Resistance: 100 Ω standard
- Resistive Tolerance: ±2% standard
- Operating Temp Range: -55ºC to +150ºC
- Substrate Material: Aluminum Nitride
- Terminals: Silver over Nickel
- Reliability: MIL-PRF-55342
The CS and CW series of high power surface mount chip resistors are offered in a standard value of 100Ω, with the capability of non-standard values between 10Ω and 200Ω. These resistors have a power handling capability of up to 40W with an operating temperature range from -55ºC to +150ºC and resistive tolerance as tight as ±2%. All resistor products are manufactured in ISO 9001 facilities.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Design Tools
Design Tools

KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP