Features & Benefits
- Resistance: 50 and 100 Ω standard
- Resistive Tolerance: ±5% standard (2% available)
- Temperature Coefficient: <150 ppm/ºC
Designed to handle more power, the LR Series of high power leaded chip resistors are offered in standard values of 50Ω and 100Ω, with the capability of non-standard values between 10Ω and 200Ω. These resistors have a power handling capability of up to 250W with an operating temperature range from -55ºC to +150ºC and resistive tolerance as tight as ±2%. All resistor products are manufactured in ISO 9001 facilities.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Design Tools
Design Tools

KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP