Recessed Capacitors | GP Series


Recessed Capacitors | GP Series
Features & Benefits
  • Capacitance Range: 0.05 pF to 1800 pF
  • Exposed Borders for: Automated Visual Equipment, Solder Resist Area to Reduce Shorts
  • Operating Frequency up to 100 GHz
Typical Applications
  • Microwave Integrated Circuits
  • Automated MIC Construction
  • Chip and Wire Construction
  • Matching and Filtering Circuits
  • Bypass and Coupling

In addition to the standard SLC products, KYOCERA AVX is now able to offer bordered versions in these same dielectric families, utilizing micron resolution photolithography and etching processes. The GP Series features straight-cut borders. With these borders precisely defined, these parts will be beneficial in those applications that require enhanced visual definition during placement and wire bonding. Additionally, bordered devices have proven effective in reducing susceptibility to conductive epoxy electrode bridging. Custom designs to meet stringent circuit trace width matching requirements are available upon request.

Datasheet / Catalog
Datasheet / Catalog
Part Number Information
Part Number Information

GP Series
» Click to View