Features & Benefits
- Small size: 1206
- Power Handling (CW): 8W
- Available Frequencies Range: 800MHz – 6670MHz
- Characteristic impedance: 50Ω
- Operating / Storage temp:
-40°C – +85°C - Low profile
- Rugged construction
- Taped and reeled
- RoHS compliant
Typical Applications
- Base Stations
- Mobile communications
- Satellite TV receivers
- GPS
- Vehicle location systems
- Wireless LAN’s
The BP1206 Band Pass Filter is based on thin-film multi-layer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly.
The ITF Filter is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.
Datasheets / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Literature
Literature – Click to Download
Videos
Environmental / Compliance Documents
Environmental / Compliance Documents
High Power BP Series (1206) Thin Film Band Pass Filters | Environmental Documentation

