Features & Benefits
- Small size: 1206
- Power Handling (CW): 8W
- Band: 27.5 – 28.35 GHz
- Characteristic impedance: 50Ω
- Operating / Storage temp:
-40°C – +85°C - Low profile
- RoHS compliant
Typical Applications
- Base Stations
- Mobile communications
- Factory and Process automation
- Autonomous driving, in-car infotainment
- AR/VR, Multi- broadcasting
- Smart home
The ITF LGA Filter is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly.
The ITF Filter is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.
Datasheets / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Videos
Environmental / Compliance Documents
Environmental / Compliance Documents
Ka (mmWave) BP1206 Thin Film Band Pass Filter | Environmental Documentation

