Features & Benefits
- Small size: 0805
- Characteristic impedance: 50Ω
- Operating/Storage temp:
-40°C to +85°C - Low profile
- Rugged construction
- Taped and reeled
- RoHS compliant
Typical Applications
- 5G / UWB
- Base Stations
- Mobile Communications
- Satellite TV receivers
- Vehicle location systems
- Wireless LANs
The HP0805 High Pass Filter is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly.
The ITF Filter is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.
Datasheets / Catalog
Datasheet – Click to Download
- HP0805H1600ASTR | 1600MHz
- HP0805H1700ASTR | 1700MHz
- HP0805H2700ASTR | 2700MHz
- HP0805H2800ASTR | 2800MHz
- HP0805H2900ASTR | 2900MHz
- HP0805H3000ASTR | 3000MHz
- HP0805H5150ASTR | 5150MHz
Catalog – Click to Download
Part Number / EVB - Information
Videos
Environmental / Compliance Documents
Environmental / Compliance Documents
High Pass 0805 (SMD) Thin Film Filters | Environmental Documentation

