Features & Benefits
- Small size: 1206
- Frequency: 1000 & 1100MHz
- Sharp attenuation slope
- Characteristic impedance: 50Ω
- Operating/Storage temp:
-40°C to +85°C - Low profile
- Rugged construction
- Taped and reeled
- Power handling: 5W
Typical Applications
- Defense
- 5G / 6G
- Handheld radio
- Mobile communications
- Base station
The ITF SMD Filter is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly.
The ITF Filter is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.
Datasheets / Catalog
Datasheet – Click to Download
Catalog – Click to Download
Part Number Information
Part Number / EVB – Information
Videos
Environmental / Compliance Documents
Environmental / Compliance Documents
High Pass 1206 (SMD) Thin Film Filters | Environmental Documentation

