F98-AS1 Series


F98AS1
Features & Benefits
  • Compliant to the RoHS3 directive 2015/863/EU
  • 100% Surge Current Tested
Typical Applications
  • Industrial Equipment
  • Smartphone
  • Medical Equipment
  • Automotive Electronics
  • Portable Game

The F98-AS1 Series capacitors feature a proprietary lead-frame-less structure with precise dimensions and low stress packaging, an internal thin film fuse that protects against short circuits, and well-established undertab termination technology, which enables high volumetric efficiency and high PCB assembly density. Currently available in a 0805 (2012 metric) S case with five ratings (22μF/10V, 33μF/10V, 47μF/10V, 10μF/16V, and 1μF/35V) and a 0.9mm maximum height, the F98-AS1 Series is the smallest and thinnest SMD fused tantalum product currently available on the market. As such, the series is ideal for use in a wide variety of applications in which safety and size are a primary concern, including: automotive, commercial, industrial, and medical applications, and the input/output lines of small power supply circuits, portable gaming devices, and smartphones.