Ripple Current: An Increasingly Relevant Test to Complement Design Considerations
Written By: Vincent Mao, Joe Hock, Caleb Winfrey
Abstract:
The world is shifting towards electrification with electric vehicles (EVs), renewable energy, and smaller, more powerful, but efficient, system-on-chips (SOCs) as both signal and power integrity across different environments become a concern. The ripple current test is usually required to assess device performance up to 20°C above room temperature. This overview focuses on the test setups used to cover three ESR tiers (low, medium, high, respectively) for applications from signal integrity to microwave/RF. We present initial results and procedures to collect and analyze data as well as considerations for performance impacts with mounted parts. Ongoing challenges are also discussed.
DOWNLOAD TECHNICAL PAPER
The world is shifting towards electrification with electric vehicles (EVs), renewable energy, and smaller, more powerful, but efficient, system-on-chips (SOCs) as both signal and power integrity across different environments become a concern. The ripple current test is usually required to assess device performance up to 20°C above room temperature. This overview focuses on the test setups used to cover three ESR tiers (low, medium, high, respectively) for applications from signal integrity to microwave/RF. We present initial results and procedures to collect and analyze data as well as considerations for performance impacts with mounted parts. Ongoing challenges are also discussed.