Accelerating Innovation

10-9159-100 Series | Coplanar/Linear – Horizontal Plug

Connector Type: Board to Board (BtB)
Technology: 2-Piece
# of Positions: 2, 3, 4, 5, 6
Current Rating 5A / Contact
Voltage Rating: 125 VAC (RMS) or DC equivalent
Operating Temperature: -40°C to +125°C
Industries: Automotive, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 10-9159-100 Category:

Description

Overview:

10-9159-100 Series | Coplanar/Linear – Horizontal Plug

The 9159 series of Board-to-Board interconnect system allows two PCBs to be mated end-to-end creating strips of LED lighting. Designed specifically for the unique Solid State Lighting (SSL) market requiring coplanar (horizontal-to-horizontal) PCB mating with a 5 Amp current rating in the smallest package available. These single sided SMT connectors are perfect for both FR4 and metal boards where you need to butt the boards up together to minimize separation. Availability of both white and black insulation colors make them perfect for lighting as well as industrial applications. With sizes from 2p-6p, these high reliability connectors boast gold plated beryllium copper receptacle contacts for harsh environments.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Single sided SMT: supports FR4 and metal PCB’s
  • 5 Amp current rating: exceeds general market needs
  • 5.5mm mated width: minimizes PCB space to decrease LED pitch
  • Gold plated BeCu spring contacts: reliability for harsh environments
  • Optional retaining clip: provides positive connector mating during vibration
  • Available in white: supports SSL market preferences
Typical Applications:
Typical Applications:
  • Coplanar PCB mating in SSL Products
  • LED linear Lighting Strips